2N650x Series - SCR TO-220AB 25A

Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls and power supply crowbar circuits.

Features:

  • Glass Passivated Junctions with Center Gate Fire for Greater Parameter Uniformity and Stability
  • Small, Rugged, Thermowatt Constructed for Low Thermal Resistance, High Heat Dissipation and Durability
  • Blocking Voltage to 800 Volts
  • 300 A Surge Current Capability
  • Device Marking: Logo, Device Type, e.g., 2N6504, Date Code
  • Pb-Free Packages are Available*

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)ITSM 60Hz
(A)
Partner ECAD ModelsStockSamplesCompare
2N6504G2550302502N6504GCheckOrder
2N6505G25100302502N6505GCheckOrder
2N6505TG25100302502N6505TGCheckOrder
2N6507G25400302502N6507GCheckOrder
2N6507TG25400302502N6507TGCheckOrder
2N6508G25600302502N6508GCheckOrder
2N6508TG25600302502N6508TGCheckOrder
2N6509G25800302502N6509GCheckOrder
2N6509TG25800302502N6509TGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
2N6504G THY T0220 25A 50V SCR RoHS No 09/20/2017 PbFree No 09/20/2017 CoC_RoHS9_2N6504G REACH_SVHC Declaration (Contain)_2N6504G Yes
09/20/2017
Contains IPC_2N6504G__ver2
2N6505G THY T0220 25A 100V SCR RoHS No 09/20/2017 PbFree No CoC_RoHS9_2N6505G REACH_SVHC Declaration (Contain)_2N6505G.pdf Yes
09/20/2017
Contains
2N6507G THY T0220 25A 400V SCR RoHS No 08/15/2016 PbFree No 03/26/2019 CoC_RoHS9_2N6507G REACH211_Declaration_Contain-_2N6507G Yes
08/15/2016
Contains
2N6507TG THY T0220 25A 400V SCR RoHS No 08/15/2016 PbFree No 03/26/2019 CoC_RoHS9_2N6507TG REACH197_Declaration_with_Pb_2N6507TG Yes
08/15/2016
Contains
2N6508G THY T0220 25A 600V SCR RoHS No 11/06/2018 PbFree No 11/06/2018 CoC_RoHS9_2N6508G REACH209_Declaration_Contain-_2N6508G Yes
11/06/2018
Contains
2N6509G THY T0220 25A 800V SCR RoHS No 08/10/2017 PbFree No 08/10/2017 CoC_RoHS9_2N6509G REACH209_Declaration_Contain-_2N6509G Yes
08/10/2017
Contains IPC_2N6509G__ver2
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.