IXFH220N06T3 - Gen3 Series

Series: Gen3
Obsolete: 2024 -10-09 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Littelfuse Power Semi TO-247 3 H 2Sq 1W2N 3L image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 60V TrenchT3™ Power MOSFETs represent an expansion of the low-voltage Trench MOSFET product lines. With on-resistance as low as 3.1 milliohms, these devices are designed for high-power density, switched-mode power conversion applications.

These MOSFETs can withstand a junction temperature up to 175°C and are avalanche rated at high avalanche current levels, ensuring device ruggedness in demanding industrial applications. Due to their high-current carrying capability, paralleling multiple devices may not be necessary, thereby simplifying the power system and improving its reliability at the same time. In addition, the fast intrinsic body diode helps achieve high efficiency, especially during high-speed switching.

Features:

  • Ultra low on-resistance RDS(on)
  • High current handling capability
  • Avalanche rated
  • Fast body diode
  • 175°C operating temperature
  • International standard packages

Advantages:

  • High power density
  • Easy to mount
  • Space savings

Applications:

  • Off-line uninterruptible power supplies (UPS)
  • DC-DC converters
  • Brushed/brushless DC motor drive
  • High-current switching power supplies
  • Primary-side switches
  • Electric forklifts
  • Light electric vehicles (LEV)
  • Cordless home appliances and power tools
  • Unmanned aerial vehicles (UAV)
To request product environmental information, please complete the Product Environmental Information Request Form.