Gen3 Series - 60V Trench Gate Power MOSFETs with HiPerFET™ Options

Littelfuse Discrete MOSFETs Gen3 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 60V TrenchT3™ Power MOSFETs represent an expansion of the low-voltage Trench MOSFET product lines. With on-resistance as low as 3.1 milliohms, these devices are designed for high-power density, switched-mode power conversion applications.

These MOSFETs can withstand a junction temperature up to 175°C and are avalanche rated at high avalanche current levels, ensuring device ruggedness in demanding industrial applications. Due to their high-current carrying capability, paralleling multiple devices may not be necessary, thereby simplifying the power system and improving its reliability at the same time. In addition, the fast intrinsic body diode helps achieve high efficiency, especially during high-speed switching.

Features:

  • Ultra low on-resistance RDS(on)
  • High current handling capability
  • Avalanche rated
  • Fast body diode
  • 175°C operating temperature
  • International standard packages

Advantages:

  • High power density
  • Easy to mount
  • Space savings

Applications:

  • Off-line uninterruptible power supplies (UPS)
  • DC-DC converters
  • Brushed/brushless DC motor drive
  • High-current switching power supplies
  • Primary-side switches
  • Electric forklifts
  • Light electric vehicles (LEV)
  • Cordless home appliances and power tools
  • Unmanned aerial vehicles (UAV)

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)Check StockPart DatasheetPartner ECAD ModelsStockSamplesCompare
 
IXFA220N06T3600.0042201360.34SingleTO-263HV850038440YesPartIXFA220N06T3CheckOrder
IXFA270N06T3600.00312702000.31SingleTO-2631260047480YesPartIXFA270N06T3CheckOrder
IXFH270N06T3600.00312702000.31SingleTO-2471260047480YesPartIXFH270N06T3CheckOrder
IXFP220N06T3600.0042201360.34SingleTO-220850038440NoPartIXFP220N06T3
IXFP270N06T3600.00312702000.31SingleTO-2201260047480YesPartIXFP270N06T3CheckOrder
IXFH220N06T3
Obsolete: 2024 -10-09
600.0042201360.34SingleTO-247850038440NoPartIXFH220N06T3
To request product environmental information, please complete the Product Environmental Information Request Form.