|
|
-
-
Teccor® 15/20/25Amp Rectifiers
-
IFRMS (A): 15, 20, 25
-
VRRM (V): 200, 400, 600, 800, 1000
-
VFM (V): 1.6
|
-
-
High Efficiency Diode up to 1200V
-
VRRM [Rect] (V): 800, 1200
-
TC (°C) : 105, 120, 140, 145, 150, 155
-
IFSM (A): 70, 120, 200, 300, 850, 1300
|
|
-
-
Rectifier (Capsule Type) Diodes
-
TJ Max (°C): 150, 160, 175, 180, 190
-
Package Type: W1, W111, W112, W113, W117, W120, W121, W123, W2, W3 more
-
Avalanche rated diode: Yes
|
-
-
Easy Mount Rectifier Diodes
-
VRRM (V): 1200, 1500, 2200, 2800, 3000, 3500, 3600, 4500
-
TJ Max (°C): 160, 175
-
Package Type: WC64, WC65, WC66
|
-
-
Rectifier (Stud Type) Diodes
-
TJ Max (°C): 150, 175, 180, 190
-
Package Type: W114, W23, W24, W39
-
VRRM [Diode] (V): 1200, 1500, 1600, 2000, 2400, 2500, 2800, 3200
|
-
-
Standard Diode up to 1800V
-
VRRM [Rect] (V): 800, 1200, 1600, 1800
-
TC (°C) : 95, 100, 105, 110, 125, 130, 135, 140, 145, 150 more
-
IFSM (A): 100, 120, 300, 370, 480, 650, 800, 1300, 1500, 3000
|