background-waves

Series: Rectifier Easy Mount

Easy Mount Rectifier Diodes
Product Status| Activei
info

These single side cooled square base mounting clamps are suitable for 34 mm to 50 mm pole face devices with clamping force in the range from 1130 Kgf to 2140 Kgf. Suitable for devices with blocking voltages from 400 volts up to 6 KV. Standard part replacements to the obsolete flat based power silicon diodes types: KBN, KBR, KCN, KCR, KDN, KDR.

For additional technical details, please contact support .

Rectifier Easy Mount Parts

FiltersFilters