
Series: Standard Diode up to 1800V
Comes with a broad variaty of packages and breakdown voltages up to 1800V
The discrete Standard Diode series comes with a broad variaty of packages and breakdown voltages up to 1800V.
- Improved thermal behaviour
- Very low forward voltage drop
- Very low leakage current
- igh commutation robustness
- High surge current capability
Standard Diode up to 1800V Parts
Filters
Showing 1 to 12 of 72 Total Results
Part Number | Actions | Status | VRRM [Rect] (V) | TC (°C) | IFSM (A) | TVJM (°C) | VF0 (V) | rF (mΩ) | RthJC (K/W) | RthCH (K/W) | IFAV [Diode] (A) | Package Type |
---|
Part Number | Actions | Status | VRRM [Rect] (V) | TC (°C) | IFSM (A) | TVJM (°C) | VF0 (V) | rF (mΩ) | RthJC (K/W) | RthCH (K/W) | IFAV [Diode] (A) | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | |||||||||||||
Active | |||||||||||||
Active | |||||||||||||
Active | |||||||||||||
Active | |||||||||||||
Active | |||||||||||||
Active | |||||||||||||
Active | |||||||||||||
Active | |||||||||||||
Active | |||||||||||||
Active | |||||||||||||
Active |