|
-
-
HVR250 Series - Radial Leaded High Voltage Polymer PTC 60 V / 250 V
-
IHold (A): 0.08, 0.11, 0.12, 0.145, 0.18
-
ITRIP (A): 0.16, 0.22, 0.24, 0.29, 0.65
-
Max Volts (V): 250
|
-
-
OBSOLETE - 2029L Series - Surface Mount PTC
-
IHold (A): 0.3, 0.5, 1.1, 1.25
-
ITRIP (A): 0.6, 1, 2.2, 2.5
-
Max Volts (V): 15, 30, 60
|
|
-
-
LRD Series - Strap Type Polymer PTC 15V / 20V
-
IHold (A): 1.9, 2.6, 3.8, 4.5, 5.5, 6, 7.3
-
ITRIP (A): 3.9, 5.8, 8.3, 8.9, 10.5, 11.7, 14.1
-
Max Volts (V): 15, 20
|
-
-
LTD Series - Strap Type Polymer PTC 15V / 24V
-
IHold (A): 1, 1.8, 1.9, 2.6, 3, 3.1, 3.4, 700
-
ITRIP (A): 1.5, 2.5, 3.8, 4.2, 5.2, 6, 6.3, 6.8
-
Max Volts (V): 15, 24
|
-
-
Radial Leaded Product for USB Applications
-
IHold (A): 0.75, 0.9, 1.1, 1.2, 1.35, 1.55, 1.6, 1.85, 2.5
-
ITRIP (A): 1.3, 1.8, 2, 2.2, 2.7, 3.2, 3.7, 5
-
Max Volts (V): 6, 16
|
-
-
RLD16 Series - Radial Leaded Polymer PTC 16 V
-
IHold (A): 7, 9, 11, 14
-
ITRIP (A): 11.9, 15.3, 18.7, 23.8
-
Max Volts (V): 16
|
-
-
RLD30 Series - Radial Leaded Polymer PTC 30 V
-
IHold (A): 0.9, 1.1, 1.35, 1.6, 1.85, 2.5, 3, 4, 5, 6 more
-
ITRIP (A): 1.8, 2.2, 2.7, 3.2, 3.7, 5, 6, 8, 10, 12 more
-
Max Volts (V): 30
|
-
-
RLD60 Series - Radial Leaded Polymer PTC 60 V
-
IHold (A): 0.1, 0.17, 0.2, 0.25, 0.3, 0.4, 0.5, 0.65, 0.75, 0.9 more
-
ITRIP (A): 0.2, 0.34, 0.4, 0.5, 0.6, 0.8, 1, 1.3, 1.5, 1.8 more
-
Max Volts (V): 60
|
-
-
SMD0805 Series - Surface Mount SMD Polymer PTC 6 V / 9 V /15 V
-
IHold (A): 0.1, 0.2, 0.35, 0.5, 0.75, 1
-
ITRIP (A): 0.3, 0.5, 0.75, 1, 1.5, 1.95
-
Max Volts (V): 6, 9, 15
|
-
-
SMD1206 Series - Surface Mount SMD Polymer PTC 6V - 30V
-
IHold (A): 0.125, 0.16, 0.2, 0.25, 0.35, 0.5, 0.75, 1, 1.5
-
ITRIP (A): 0.29, 0.37, 0.4, 0.5, 0.75, 1, 1.5, 1.8, 3
-
Max Volts (V): 6, 15, 16, 30
|
-
-
SMD1210 Series - Surface Mount SMD Polymer PTC 6V - 30V
-
IHold (A): 0.05, 0.1, 0.2, 0.35, 0.5, 0.75, 1.1, 1.5
-
ITRIP (A): 0.15, 0.3, 0.4, 0.7, 1, 1.5, 2.2, 3
-
Max Volts (V): 6, 13.2, 30
|
-
-
SMD1812 Series - Surface Mount SMD Polymer PTC 6V - 60V
-
IHold (A): 0.1, 0.14, 0.2, 0.5, 0.75, 1.1, 1.25, 1.5, 1.6, 2 more
-
ITRIP (A): 0.3, 0.34, 0.4, 1, 1.5, 1.95, 2.2, 2.5, 2.8, 3 more
-
Max Volts (V): 6, 8, 12, 13.2, 15, 16, 24, 30, 33, 60
|
-
-
SMD2016 Series - Surface Mount SMD Polymer PTC 6V - 60V
-
IHold (A): 0.3, 0.55, 1.1, 1.5, 2
-
ITRIP (A): 0.6, 1.1, 2.2, 3, 4.2
-
Max Volts (V): 6, 15, 33, 60
|
-
-
SMD2920 Series - Surface Mount SMD Polymer PTC 6V - 60V
-
IHold (A): 0.3, 0.5, 0.75, 1.1, 1.25, 1.5, 1.85, 2, 2.5, 2.6 more
-
ITRIP (A): 0.6, 1, 1.5, 2.2, 2.5, 3, 3.7, 4, 5, 5.2 more
-
Max Volts (V): 6, 15, 24, 30, 33, 60
|
-
-
STD Series - Strap Type Polymer PTC 15V / 24V
-
IHold (A): 1.2, 1.75, 2, 3.5, 4.2
-
ITRIP (A): 2.7, 3.8, 4.4, 6.3, 7.6
-
Max Volts (V): 15, 24
|
-
-
VLD Series - Strap Type Polymer PTC 12 V
-
IHold (A): 1.7, 1.75, 2.3
-
ITRIP (A): 4.1, 4.2, 5
-
Max Volts (V): 12
|
-
-
VTD Series - Strap Type Polymer PTC 16V
-
IHold (A): 1.7, 1.75, 2, 2.1, 2.4
-
ITRIP (A): 3.4, 3.8, 4.5, 4.7, 5.4
-
Max Volts (V): 15
|