SMD1210 Series - SMD1210 Series - Surface Mount SMD Polymer PTC 6V - 30V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This product line is designed for surface-mount applications with a range in hold currents from 50 mA to 1.5 A and voltages from 6 V to 30 V. These smaller devices (1210-mil footprint) are ideally suited for palm PC, PDAs and applications where space is constrained and circuit protection is required. Suitable for reflow soldering

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Operating TemperatureCompare
SMD1210P005TS/TF
Obsolete: 2007 -01-01
Replaced By: 1210L005
0.050.1530100.63.6500.251.5-40° to 85°C
SMD1210P010TS/TF
Obsolete: 2007 -01-01
Replaced By: 1210L010
0.10.330100.61.6150.51.5-40° to 85°C
SMD1210P020TS/TF
Obsolete: 2007 -01-01
Replaced By: 1210L020
0.20.430100.60.8580.02-40° to 85°C
SMD1210P035TS/TF
Obsolete: 2007 -01-01
Replaced By: 1210L035
0.350.76400.60.321.380.2-40° to 85°C
SMD1210P050TS/TF
Obsolete: 2007 -01-01
Replaced By: 1210L050
0.5113.2400.60.250.980.1-40° to 85°C
SMD1210P075TS/TF
Obsolete: 2007 -01-01
Replaced By: 1210L075
0.751.56400.60.130.480.1-40° to 85°C
SMD1210P110TS/TF
Obsolete: 2007 -01-01
1.12.26400.60.060.2180.3-40° to 85°C
SMD1210P150TS/TF
Obsolete: 2007 -01-01
1.536400.80.040.1180.5-40° to 85°C
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Resettable PTC SMD1210 Datasheet

This product line is designed for surface-mount applications with a range in hold currents from 50 mA to 1.5 A and voltages from 6 V to 30 V...