SMD2920 Series - SMD2920 Series - Surface Mount SMD Polymer PTC 6V - 60V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These devices offer a wide range of hold currents from 0.3 A to 3.0 A and voltages from 6 V to 60 V.The SMD2920 product line is suitable for high density circuit board applications in computers, telecommunications and general electronics. Suitable for reflow soldering

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Operating TemperatureCompare
SMD2920P030TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L030
0.30.660101.51.24.81.53-40° to 85°C
SMD2920P050TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L050
0.5160101.50.351.42.54-40° to 85°C
SMD2920P075TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L075
0.751.530401.50.35180.3-40° to 85°C
SMD2920P075TS/TF/60
Obsolete: 2007 -01-01
0.751.560101.50.30.9580.3-40° to 85°C
SMD2920P100TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L100
1.12.233401.50.120.4180.5-40° to 85°C
SMD2920P125TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L125
1.252.515401.50.070.2582-40° to 85°C
SMD2920P150TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L150
1.5333401.50.080.2382-40° to 85°C
SMD2920P185TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L185
1.853.733401.50.0650.1582.5-40° to 85°C
SMD2920P200TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L200
2415401.50.050.12585-40° to 85°C
SMD2920P200TS/TF/24
Obsolete: 2007 -01-01
Replaced By: 2920L200/24
2424401.50.050.12585-40° to 85°C
SMD2920P250TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L250
2.5515401.50.0350.085810-40° to 85°C
SMD2920P260TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L260
2.65.26401.50.0250.075810-40° to 85°C
SMD2920P300TS/TF
Obsolete: 2007 -01-01
Replaced By: 2920L300
366401.50.0150.048820-40° to 85°C
SMD2920P300TS/TF/15
Obsolete: 2007 -01-01
Replaced By: 2920L300/15
3615401.50.0150.048820-40° to 85°C
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Resettable PTC SMD2920 Datasheet

These devices offer a wide range of hold currents from 0.3 A to 3.0 A and voltages from 6 V to 60 V...