0460.750 - 460 Series

Series: 460
Questions? Contact Littelfuse Support
Pico SMF 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 460 Series Slo-Blo® SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package.

This series of devices meets the requirements of the RoHS directive.


Features:

  • Slow-Blow
  • High inrush current withstand capability
  • Wide current rating range: 0.375A to 5A
  • Wide operating temperature range
  • RoHS compliant


Applications:
  • Wireless basestation
  • Network equipment
  • Telecom equipment
Property (Mouseover for details) Value
Body Glass
Nominal Melting I2T (A2sec) 0.76
Moisture Sensitivity Level MIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65
Nominal Cold Resistance (Ohms) 0.497
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 125
VDC (V) 125
Partner ECAD Models 0460.750
Operating Temperature -55° to 125°C

URicon UR_JDYX2_E10480_101212356

pdficon Fuse 460 PICO SMF Datasheet

The 460 Series Slo-Blo® SMF is based on Littelfuse PICO® fuse through-hole technology though offered in a surface mount package...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 460 Series Time Curve

pdficon Good Better Best Flyer - Spanish

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0460.750UR FUSE 125V SB PICO SMF .750A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0460.750UR Yes
02/20/2002
0460.750ER FUSE 125V SB PICO SMF .750A RoHS No 02/20/2002 PbFree No Yes
02/20/2002
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.