LVSP0010 - LVSP Series

Series: LVSP
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse Varistor Surge Protection (LVSP) Fuses are intended for the protection of TVSS products. The LVSP Series has been designed to survive the 8x20µs lightning surges described in various Standards(UL1449, IEC61000-4-5 & IEEE C62.41) without opening. This allows the TVSS to perform the necessary suppression. The LVSP Series is not rated for continuous current and the ratings are to specific 8x20µs surge capability. The LVSP Series can be used to facilitate TVSS module compliance to UL1449 in permanently connected applications (abnormal overvoltage, unlimited current conditions)
Property (Mouseover for details) Value
Ampere Rating (A) 10
Nominal Melting I2T (A2sec) 1300
Interrupting Rating 200 kA@600 V ac
Opening Slo-Blo/Time Lag (T)/Time Delay
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LVSP0010TX2 10KA TVSS FUSE RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0010HXR 10KA TVSS FUSE WITH LEADS 100 PACK RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0010TXR 10KA TVSS FUSE WITH LEADS RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0010HX2 10KA TVSS FUSE 100 PACK RoHS No 03/06/2006 PbFree No 03/06/2006 No
07/18/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.