background-waves

Series: LVSP

Surge Suppression Fuse
Product Status| Activei
info
The Littelfuse Varistor Surge Protection (LVSP) Fuses are intended for the protection of TVSS products. The LVSP Series has been designed to survive the 8x20µs lightning surges described in various Standards(UL1449, IEC61000-4-5 & IEEE C62.41) without opening. This allows the TVSS to perform the necessary suppression. The LVSP Series is not rated for continuous current and the ratings are to specific 8x20µs surge capability. The LVSP Series can be used to facilitate TVSS module compliance to UL1449 in permanently connected applications (abnormal overvoltage, unlimited current conditions)
  • Very current limiting under AC short-circuit conditions
  • Available in multiple mounting configurations - cartridge, bolt-in, PC board mount
  • Provides short circuit protection in systems that include TVS diodes, varistors, and other overvoltage protection devices

LVSP Parts

FiltersFilters

LVSP Applications

Stacked rows of white surge protective devices
Single-Phase SPDs

Single-phase surge protective devices (SPDs) provide NEC-required protection against transient voltage surges from lightning strikes, current

A blue cable plugs into the corner of a red surge protective device
Three-Phase SPDs

Three-phase surge protective devices (SPDs) provide NEC-required protection against transient voltage surges from lightning strikes, current

Series: LVSP Resources