0267002. - 267 Series

Series: 267
Questions? Contact Littelfuse Support
Fuse 265 266 267 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 265/266/267 Series are high–reliability PICO® Fuses, 
that are very fast-acting, with an insulating sleeve. 
These fuses provide supplemental protection in enduse equipment to provide protection for components 
or internal circuits. They are not suitable for branch or 
feeder circuit use. The Military version of the 265 Series 
(except 1/16 ampere rating) is available in FM08A on 
QPL for MIL-PRF-23419/8. To order, change 265 to 267


Features:

  • Military grade available
  • RoHS compliant
  • Available from 62mA to 15A
  • Available in axial and radial leaded
  • Available in miniature and subminiature formats
Property (Mouseover for details) Value
Nominal Cold Resistance (Ohms) 0.125
Opening Very Fast-Acting (FF)
VAC (V) 125
VDC (V) 125
Operating Temperature -55° to 125°C

pdficon Fuse 265 266 and 267 Datasheet

The 265/266/267 Series are high–reliability PICO® Fuses that are very fast-acting with an insulating sleeve...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0267002.VXUP FUSE 125V FM08A PICO MIL FUSE 2A RoHS No PbFree No No
0267002.VXT FUSE 125V FM08A PICO MIL FUSE 2A RoHS No PbFree No No
0267002.V FUSE 125V FM08A PICO MIL FUSE 2A RoHS No PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.