
Series: 267
FM08 Very Fast-Acting Military Fuses (commercial equivalent - 265 Series)
The 265/266/267 Series are high–reliability PICO® Fuses,
that are very fast-acting, with an insulating sleeve.
These fuses provide supplemental protection in enduse equipment to provide protection for components
or internal circuits. They are not suitable for branch or
feeder circuit use. The Military version of the 265 Series
(except 1/16 ampere rating) is available in FM08A on
QPL for MIL-PRF-23419/8. To order, change 265 to 267
that are very fast-acting, with an insulating sleeve.
These fuses provide supplemental protection in enduse equipment to provide protection for components
or internal circuits. They are not suitable for branch or
feeder circuit use. The Military version of the 265 Series
(except 1/16 ampere rating) is available in FM08A on
QPL for MIL-PRF-23419/8. To order, change 265 to 267
- Military grade available
- RoHS compliant
- Available from 62mA to 15A
- Available in axial and radial leaded
- Available in miniature and subminiature formats
267 Parts
Filters
Showing 1 to 12 of 15 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Resistance (Ω) | Opening | Operating Temperature |
---|
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Resistance (Ω) | Opening | Operating Temperature | |
---|---|---|---|---|---|---|---|
125 | 125 | 6.99 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 2.1 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 0.71 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 0.42 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 0.28 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 0.08 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 0.042 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 0.17 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 0.125 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 0.055 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 0.03515 | Very Fast-Acting (FF) | -55° to 125°C | |||
125 | 125 | 0.014 | Very Fast-Acting (FF) | -55° to 125°C |