2301800000 - 230-WKMN Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Please note that Littelfuse also offers a 2AG size (5x15mm) 230 fuse series. For specification information please refer to this product's data sheet.
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 10
Opening Very Fast-Acting (FF)
VAC (V) 250
Partner ECAD Models 2301800000
Operating Temperature -25° to 70°C

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse 230 Datasheet

Fuses Datasheet to 5x20 mm/ No. 230...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
23018000001P FUSE 250V FA 5X20MM RoHS 8A RoHS No 02/11/2005 PbFree No 02/11/2005 No
2301800000 RoHS No 02/11/2005 PbFree No 02/11/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.