230-WKMN Series - Miniature 5x20mm Very Fast-Acting Ceramic Body Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Please note that Littelfuse also offers a 2AG size (5x15mm) 230 fuse series. For specification information please refer to this product's data sheet.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)OpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
23011600002500.12Very Fast-Acting (FF)-25° to 70°C2301160000
23011600022500.12Very Fast-Acting (FF)-25° to 70°C2301160002CheckOrder
23011600432500.12Very Fast-Acting (FF)-25° to 70°C2301160043
23012000002500.35Very Fast-Acting (FF)-25° to 70°C2301200000CheckOrder
23012000022500.35Very Fast-Acting (FF)-25° to 70°C2301200002CheckOrder
23012000432500.35Very Fast-Acting (FF)-25° to 70°C2301200043
23012500002500.44Very Fast-Acting (FF)-25° to 70°C2301250000CheckOrder
23012500022500.44Very Fast-Acting (FF)-25° to 70°C2301250002CheckOrder
23012500432500.44Very Fast-Acting (FF)-25° to 70°C2301250043
23013150002500.75Very Fast-Acting (FF)-25° to 70°C2301315000
23013150022500.75Very Fast-Acting (FF)-25° to 70°C2301315002CheckOrder
23013150432500.75Very Fast-Acting (FF)-25° to 70°C2301315043
23014000002501.6Very Fast-Acting (FF)-25° to 70°C2301400000CheckOrder
23014000022501.6Very Fast-Acting (FF)-25° to 70°C2301400002CheckOrder
23014000432501.6Very Fast-Acting (FF)-25° to 70°C2301400043CheckOrder
23015000002502.5Very Fast-Acting (FF)-25° to 70°C2301500000
23015000022502.5Very Fast-Acting (FF)-25° to 70°C2301500002CheckOrder
23015000432502.5Very Fast-Acting (FF)-25° to 70°C2301500043
23016300002505Very Fast-Acting (FF)-25° to 70°C2301630000Check
23016300022505Very Fast-Acting (FF)-25° to 70°C2301630002CheckOrder
23016300432505Very Fast-Acting (FF)-25° to 70°C2301630043
230180000025010Very Fast-Acting (FF)-25° to 70°C2301800000
230180000225010Very Fast-Acting (FF)-25° to 70°C2301800002CheckOrder
230180004325010Very Fast-Acting (FF)-25° to 70°C2301800043
230210000025020Very Fast-Acting (FF)-25° to 70°C2302100000CheckOrder
230210000225020Very Fast-Acting (FF)-25° to 70°C2302100002CheckOrder
230210004325020Very Fast-Acting (FF)-25° to 70°C2302100043CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
23011600001P FUSE 250V FA 5X20MM RoHS 1.6A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23011600021P FUSE 250V FA 5X20MM RoHS 1.6A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23011600431P FUSE 250V FA PT 5X20MM RoHS 1.6A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23012000001P FUSE 250V FA 5X20MM RoHS 2A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23012000021P FUSE 250V FA 5X20MM RoHS 2A RoHS No 02/11/2005 PbFree No 02/11/2005 CoC_RoHS9_23012000021P REACH191_Declaration_with_Pb_23012000021P No
Contains
23012000431P FUSE 250V FA PT 5X20MM RoHS 2A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23012500001P FUSE 250V FA 5X20MM RoHS 2.5A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23012500021P FUSE 250V FA 5X20MM RoHS 2.5A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23012500431P FUSE 250V FA PT 5X20MM RoHS 2.5A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23013150001P FUSE 250V FA 5X20MM RoHS 3.15A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23013150021P FUSE 250V FA 5X20MM RoHS 3.15A RoHS No 02/11/2005 PbFree No 02/11/2005 CoC_RoHS9_23013150021P REACH191_Declaration_with_Pb_23013150021P No
Contains
23013150431P FUSE 250V FA PT 5X20MM RoHS 3.15A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23014000001P FUSE 250V FA 5X20MM RoHS 4A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23014000021P FUSE 250V FA 5X20MM RoHS 4A RoHS No 02/11/2005 PbFree No 02/11/2005 CoC_RoHS9_23014000021P REACH191_Declaration_with_Pb_23014000021P No
Contains
23014000431P FUSE 250V FA PT 5X20MM RoHS 4A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23015000001P FUSE 250V FA 5X20MM RoHS 5A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23015000021P FUSE 250V FA 5X20MM RoHS 5A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23015000431P FUSE 250V FA PT 5X20MM RoHS 5A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23016300001P FUSE 250V FA 5X20MM RoHS 6.3A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23016300021P FUSE 250V FA 5X20MM RoHS 6.3A RoHS No 02/11/2005 PbFree No 02/11/2005 CoC_RoHS10_23016300021P REACH191_Declaration_23016300021P No
Does not Contain
23016300431P FUSE 250V FA PT 5X20MM RoHS 6.3A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23018000001P FUSE 250V FA 5X20MM RoHS 8A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23018000021P FUSE 250V FA 5X20MM RoHS 8A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23018000431P FUSE 250V FA PT 5X20MM RoHS 8A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23021000001P FUSE 250V FA 5X20MM RoHS 10A RoHS No 02/11/2005 PbFree No 02/11/2005 No
23021000021P FUSE 250V FA 5X20MM RoHS 10A RoHS No 02/11/2005 PbFree No 02/11/2005 CoC_RoHS10_23021000021P REACH209_Declaration_23021000021P No
Does not Contain
23021000431P FUSE 250V FA PT 5X20MM RoHS 10A RoHS No 02/11/2005 PbFree No 02/11/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse 230 Datasheet

Fuses Datasheet to 5x20 mm/ No. 230...

pdficon Circuit Protection Products Selection Guide