0216.500 - 216 Series

Series: 216
Questions? Contact Littelfuse Support
Fuse 216 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting ceramic body cartridge fuse designed 
to IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.165
IEC Marking F500mAH250V
Nominal Cold Resistance (Ohms) 0.866
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 0216.500
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0216.500MXP FUSE 5x20 F HBC 500mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH219_Declaration_0216.500MXP No
05/01/2005
Does not Contain IPC_0216.500MXP_HXP
0216.500MX909P FUSE 5X20 RS BRAND 416584 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.500TXP FUSE 250V IEC FA HBC 5X20 ROHS 500mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.500MXGP FUSE 5x20 CC PGT F HBC 500mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.500MXEP FUSE 5x20 PGT F HBC 500mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.500MXEP REACH197_Declaration_0216.500MXEP No
05/01/2005
Does not Contain IPC_0216.500MXEP
0216.500HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
IPC_0216.500MXP_HXP
0216.500VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.