0216.100 - 216 Series

Series: 216
Questions? Contact Littelfuse Support
Fuse 216 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting ceramic body cartridge fuse designed 
to IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.0045
IEC Marking F100mAH250V
Nominal Cold Resistance (Ohms) 5.7925
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 0216.100
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0216.100MXGP FUSE 5x20 CC PGT F HBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.100MXEP FUSE 5x20 PGT F HBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.100MXEP REACH197_Declaration_0216.100MXEP No
05/01/2005
Does not Contain IPC_0216.100MXEP
0216.100MRET1P FUS 5X20 PGT T1 F HBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.100HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.100HXP REACH209_Declaration_0216.100HXP No
05/01/2005
Does not Contain IPC_0216.100HXP
0216.100TXP FUSE 250V IEC FA HBC 5X20 ROHS 100mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.100VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.100MXP FUSE 5x20 F HBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.100MXP No
05/01/2005
IPC_0216.100MXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.