0215004.MXESPP - 215SP Series

Series: 215SP
Questions? Contact Littelfuse Support
Fuse 215SP Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 215 SP Series is 5x20mm, ceramic base, time-lag type single pigtail cartridge fuse. It is designed to complement the existing 215 Series traditional pigtail fuses. The 215SP Series fuse has one cap at each terminal side. By doing away with conventional overcapping, 215SP Series is a fuse with a more compact footprint. 

 

Features:

  • Designed to International (IEC) Standards for use globally
  • Meets the IEC60127-2, Sheet 5 specification for time-lag fuses
  • Available in axial lead form
  • RoHS compliant and Ph-free


Applications:
  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 46.96
Nominal Cold Resistance (Ohms) 0.0185
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0215004.MXESPP
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0215004.MXESPP FUSE 250V 5x20 Single PGT HBC 4A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215004.MXESPP REACH_SVHC Declaration_0215004.MXESPP Yes
01/02/2011
Does not Contain IPC_0215004.MXESPP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.