215SP Series - 5x20mm Ceramic Body Single Pigtail Time-Lag Cartridge Fuse

Series: 215SP
Fuse 215SP Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5×20mm Time-Lag surge withstanding ceramic body cartridge fuse designed to IEC specification

Features:

  • Designed to International (IEC) Standards for use globally
  • RoHS compliant and Pbfree
  • Meets the IEC 60127-2, Sheet 5 specification for Time-Lag Fuses
Applications:
  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0215001.MXESPP2501.520.1515CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0215001.MXESPPCheckOrder
0215002.MXESPP25011.680.0566CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0215002.MXESPPCheckOrder
0215004.MXESPP25046.960.0185CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0215004.MXESPPCheckOrder
0215005.MXESPP25066.0950.0153CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0215005.MXESPPCheckOrder
0215008.MXESPP250209.880.0092CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0215008.MXESPPCheckOrder
021501.6MXESPP2506.830.0707CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C021501.6MXESPPCheckOrder
0215010.MXESPP250333.5650.0066CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0215010.MXESPPCheckOrder
021502.5MXESPP25022.290.0386CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C021502.5MXESPPCheckOrder
021506.3MXESPP250128.750.0108CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C021506.3MXESPPCheckOrder
02151.25MXESPP2503.20.1074CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C02151.25MXESPPCheckOrder
02153.15MXESPP25043.2550.0283CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C02153.15MXESPPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0215001.MXESPP FUSE 250V 5x20 Single PGT HBC 1A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215001.MXESPP REACH205_Declaration_0215001.MXESPP Yes
01/02/2011
Does not Contain
0215002.MXESPP FUSE 250V 5x20 Single PGT HBC 2A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215002.MXESPP REACH209_Declaration_0215002.MXESPP Yes
01/02/2011
Does not Contain IPC_0215002.MXESPP
0215004.MXESPP FUSE 250V 5x20 Single PGT HBC 4A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215004.MXESPP REACH211_Declaration_0215004.MXESPP Yes
01/02/2011
Does not Contain IPC_0215004.MXESPP
0215005.MXESPP FUSE 250V 5x20 Single PGT HBC 5A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215005.MXESPP REACH219_Declaration_0215005.MXESPP Yes
01/02/2011
Does not Contain
0215008.MXESPP FUSE 250V 5x20 Single PGT HBC 8A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215008.MXESPP REACH_SVHC Declaration_0215008.MXESPP Yes
01/02/2011
Does not Contain IPC_0215008.MXESPP
021501.6MXESPP FUSE 250V 5x20 Single PGT HBC 1.6A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215010.MXESPP FUSE 250V 5x20 Single PGT HBC 10A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.MXESPP REACH219_Declaration_0215010.MXESPP Yes
01/02/2011
Does not Contain IPC_0215010.MXESPP
021502.5MXESPP FUSE 250V 5x20 Single PGT HBC 2.5A RoHS No 06/01/2005 PbFree No 06/01/2005 REACH219_Declaration_021502.5MXESPP Yes
01/02/2011
Does not Contain IPC_021502.5MXESPP
021506.3MXESPP FUSE 250V 5x20 Single PGT HBC 6.3A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MXESPP REACH_SVHC Declaration_021506.3MXESPP Yes
08/10/2010
Does not Contain IPC_021506.3MXESPP
02151.25MXESPP FUSE 250V 5x20 Single PGT HBC 1.25A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
02153.15MXESPP FUSE 250V 5x20 Single PGT HBC 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15MXESPP REACH219_Declaration_02153.15MXESPP Yes
02/07/2010
Does not Contain IPC_02153.15MXESPP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 215SP Datasheet

5x20mm Time-Lag surge withstanding ceramic body cartridge fuse designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...