0877002. - 877 Series

Series: 877
Questions? Contact Littelfuse Support
Fuse 877 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

877 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market. 

877 series is a Slo-Blo® type fuse, designed in accordance to IEC 60127-3 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.


Features:

  • Real 3.6 X 10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval


Applications:
  • Power supplies
  • Adaptors
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 24.6
Nominal Cold Resistance (Ohms) 0.035
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0877002.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0877002.MRET1P FUSE 250V IEC 3.6x10 TL PT TR PB-FREE 2A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0877002.MRET1P REACH205_Declaration_0877002.MRET1P Yes
01/01/2008
Does not Contain IPC_0877002.MRET1P_0877002.MXEP
0877002.MXEP FUSE 250V IEC 3.6x10 TL PT PB-FREE 2A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0877002.MXEP REACH209_Declaration_0877002.MXEP Yes
01/01/2008
Does not Contain IPC_0877002.MRET1P_0877002.MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.