3.6x10mm Cartridge Fuses


  • 672

  • 3.6 x 10mm Fast-Acting Axial Leaded/Glass Body Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.00194, 0.00289, 0.0114, 0.0225, 0.0295, 0.0695, 0.128, 0.218, 0.254, 0.304 more

  • Resistance
    (Ω):
     0.0056, 0.0088, 0.0111, 0.0118, 0.012, 0.0132, 0.0145, 0.017000001, 0.0174, 0.0253 more

  • 673

  • 3.6 x 10mm Slo-Blo® Axial Leaded/Glass Body Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.0025, 0.0037, 0.0161, 0.0252, 0.0332, 0.0735, 0.137, 0.482, 0.949, 1.22 more

  • Resistance
    (Ω):
     0.007, 0.0077, 0.0084, 0.0095, 0.0114, 0.019099999, 0.024700001, 0.034400001, 0.041000001, 0.049400002 more

  • ceramic

    674

  • 3.6 x 10mm Axial Leaded/Ceramic Body Fast-Acting Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.00192, 0.00299, 0.0114, 0.0225, 0.0295, 0.0688, 0.128, 0.217, 0.25, 0.303 more

  • Resistance
    (Ω):
     0.0088, 0.0112, 0.0119, 0.012, 0.0131, 0.0144, 0.017100001, 0.0175, 0.0251, 0.0341 more

  • ceramic

    675

  • 3.6 x 10mm Slo-Blo® Axial Leaded/Ceramic Body Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.0025, 0.0036, 0.0132, 0.0158, 0.025, 0.0322, 0.075, 0.469, 0.926, 1.22 more

  • Resistance
    (Ω):
     0.0113, 0.019300001, 0.024499999, 0.034200002, 0.0405, 0.048999999, 0.050999999, 0.093000002, 0.111000001, 0.150399998 more

  • ceramic

    676

  • 3.6 x 10mm Fast-Acting Axial Leaded/Ceramic Body Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.0005, 0.0008, 0.001, 0.0016, 0.0079, 0.0128, 0.02, 0.025, 0.03, 0.112 more

  • Resistance
    (Ω):
     6E-06, 1E-05, 1.4E-05, 1.9E-05, 2.5E-05, 3.2E-05, 4.2E-05, 5.3E-05, 6.3E-05, 8.3E-05 more

  • 677

  • 3.6 x 10mm Slo-Blo® Axial Leaded/Ceramic Body Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.312, 0.422, 0.755, 1.32, 2.55, 3.25, 6.95, 12.1, 18.2, 20.8 more

  • Resistance
    (Ω):
     9E-06, 1.4E-05, 1.6E-05, 2E-05, 2.8E-05, 3.5E-05, 4.8E-05, 6.5E-05, 9.2E-05, 0.000125 more

  • 874

  • Compact 3.6 X 10 mm Single Pigtail Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.001, 0.0039, 0.0066, 0.03, 0.039, 0.0578, 0.078, 0.1, 0.128, 0.215 more

  • Resistance
    (Ω):
     0.0066, 0.0087, 0.0099, 0.01, 0.01074, 0.0111, 0.0139, 0.0146, 0.0195, 0.0216 more

  • 875

  • Compact 3.6 x 10 mm Single Pigtail Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.0023, 0.0072, 0.0086, 0.038, 0.043, 0.136, 0.288, 0.611, 0.919, 1.503 more

  • Resistance
    (Ω):
     0.00675, 0.0077, 0.008, 0.00891, 0.00954, 0.0135, 0.0171, 0.02246, 0.02887, 0.0476 more

  • 876

  • Compact 3.6 x 10 mm Single Pigtail Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.02, 0.028, 0.11, 0.17, 1.8, 2.51, 14.64, 26.85

  • Resistance
    (Ω):
     0.0111, 0.0149, 0.0329, 0.0388, 0.131, 0.573, 1, 1.066