0876.125 - 876 Series

Series: 876
Questions? Contact Littelfuse Support
Fuse 876 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.



876 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market.

876 series is a fast acting type fuse, designed in accordance to IEC 60127-3 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.

Features
  • Real 3.6 X 10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval


  • Applications
  • Power supplies
  • Adaptors
  • Property (Mouseover for details) Value
    Body Ceramic
    Nominal Melting I2T (A2sec) 0.02
    Nominal Cold Resistance (Ohms) 1.066
    Opening Fast-Acting (F)
    VAC (V) 250
    Partner ECAD Models 0876.125
    Operating Temperature -55° to 125°C

    CCCicon CCC_2020970207000060

    kcicon KMARK_SU05024 11003

    VDERicon VDER_40022494_20221115

    cURicon cUR_JDYX8_E10480_101211891

    URicon UR_JDYX2_E10480_101211891

    pdficon Fuse 876 Datasheet

    876 Series Fuse Lead-free 3.6 x 10 mm Fast–Acting Fuse Datasheet...

    pdficon Circuit Protection Technology Application Matrix

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    0876.125MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE .125A RoHS No PbFree No No
    0876.125MRET1P FUSE 250V IEC 3.6x10 FA PT TR .125A RoHS No PbFree No CoC_RoHS10_0876.125MRET1P REACH191_Declaration_0876.125MRET1P No
    Does not Contain
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.