087401.6 - 874 Series

Series: 874
Questions? Contact Littelfuse Support
Fuse 874 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

874 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market. 

874 series is a fast acting type fuse, designed in accordance to UL/CSA 248 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.

Features:

  • Real 3.6 X 10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval

Applications:

  • Power supplies
  • Adaptors
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 0.973
Nominal Cold Resistance (Ohms) 0.0525
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 087401.6
Operating Temperature -55° to 125°C

pdficon Fuse 874 Datasheet

874 Series Fuse Lead-free 3.6 x 10 mm Fast–Acting Fuse Datasheet...

ULicon UL_JDYX_E10480_101169608

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
087401.6MXEP FUSE 250V 3.6X10 FA PT PB-FREE 1.6A RoHS No PbFree No Yes
087401.6MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 1.6A RoHS No PbFree No CoC_RoHS10_087401.6MRET1P REACH205_Declaration_087401.6MRET1P Yes
Does not Contain IPC_087401.6MRET1P
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.