0672.300 - 672 Series

Series: 672
Replaced By: 0874.300 Availability: Not for New Designs

Contact the factory for lead times (part is still available for purchase).

Questions? Contact Littelfuse Support
Fuse 672 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 874 Series. CLICK HERE For Technical Specifications.


Features:

  • Designed to UL/CSA 248 Standard.
  • Fast-Acting, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.
Property (Mouseover for details) Value
Body Glass
Nominal Melting I2T (A2sec) 0.0295
Nominal Cold Resistance (Ohms) 0.925000012
Opening Fast-Acting (F)
VAC (V) 250
Replaced By Part Number 0874.300MXEP
0874.300MRET1P
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0672.300DRT4 FUSE 3.6X10MM UL GLASS FA .300A PT TR RoHS No PbFree No Yes
0672.300MXE FUSE 3.6X10MM UL GLASS FA .300A PT RoHS No PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.