0230006. - 230 Series

Series: 230
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 2AG Slo-Blo® Fuses are available in cartridge form or with axial leads. 2AG Fuses providing the same performance characteristics as their 3AG counterpart, while occupying one-third the space.


Features:

  • 229 series 2AG fuses have time-delay of 313 series 3AG fuses in less than one-third of the space.
  • They provide superior protection for inductive loads such as motors, transformers, and solenoids.
  • Use whenever time-delay fuses are indicated.
  • An indicating version is also available. 2AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 2AG fuse design

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0230006.HXP FUSE 125V SB PT 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 CoC_RoHS10_0230006.HXP REACH191_Declaration_0230006.HXP Yes
Does not Contain
0230006.ERT2SP FUSE 125V SB PT IND 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 No
0230006.MXSP FUSE 125V SB PT IND 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 No
0230006.ERT1SP FUSE 125V SB PT IND 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 No
0230006.DRT2P FUSE 125V SB PT 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 Yes
0230006.DRT1SP FUSE 125V SB PT IND 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 Yes
0230006.DRT1P FUSE 125V SB PT 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 Yes
0230006.DRT2SP FUSE 125V SB PT IND 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 Yes
0230006.DRT3P FUSE 125V SB PT 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 Yes
0230006.ERT3P FUSE 125V SB PT 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 No
0230006.HXSP FUSE 125V SB PT IND 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 CoC_RoHS10_0230006.HXSP REACH197_Declaration_0230006.HXSP Yes
Does not Contain IPC_0230006.HXSP
0230006.VXP FUSE 125V SB PT 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 Yes
0230006.ERT1P FUSE 125V SB PT 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 No
0230006.ERT3SP FUSE 125V SB PT IND 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 No
0230006.MXP FUSE 125V SB PT 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 CoC_RoHS10_0230006.MXP REACH181_Declaration_0230006.MXP Yes
Does not Contain
0230006.VXSP FUSE 125V SB PT IND 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 Yes
0230006.DRT3SP FUSE 125V SB PT IND 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 Yes
0230006.ERT2P FUSE 125V SB PT 2AG Pb-FREE 6A RoHS No 02/11/2005 PbFree No 02/11/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.