0229004. - 229 Series

Series: 229
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 2AG Slo-Blo® Fuses are available in cartridge form or with axial leads. 2AG Fuses providing the same performance characteristics as their 3AG counterpart, while occupying one-third the space.


Features:

  • 229 series 2AG fuses have time-delay of 313 series 3AG fuses in less than one-third of the space.
  • They provide superior protection for inductive loads such as motors, transformers, and solenoids.
  • Use whenever time-delay fuses are indicated.
  • An indicating version is also available. 2AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 2AG fuse design.

METIicon UL_NBK110512_E10480A_5_14_15

CEicon CE 229 Series

UKCAicon UKDoc_229_230 series

CSAicon CSA_1422-01_029862

URicon UR_JDYX2_E10480_101212379

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse 229 and 230 Datasheet

The 2AG Slo-Blo® Fuses are available in cartridge form or with axial leads...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0229004.VXP FUSE 125V SB 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229004.HXSP FUSE 125V SB IND 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229004.VXSP FUSE 125V SB IND 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229004.HXP FUSE 125V SB 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229004.MXSP FUSE 125V SB IND 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229004.MXP FUSE 125V SB 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229004.MXP REACH205_Declaration_0229004.MXP Yes
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.