0225006. - 225 Series

Series: 225
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 2AG Fast-Acting Fuses are available in cartridge 
form or with axial leads. 2AG Fuses provide the same 
performance characteristics as their 3AG counterpart, while 
occupying one-third the space. Sleeved fuses are available.


Features:

  • In accordance with underwriter’s Laboratories Standard UL 248-14
  • Available in cartridge and axial lead form and with various forming dimensions
  • RoHS compliant and Lead-free

METIicon UL_NBK190619-E10480A

CSAicon CSA_1422-01_029862

METIicon UL_NBK190619-E10480B

pdficon Fuse 224 and 225 Datasheet

The 2AG Fast-Acting Fuses are available in cartridge form or with axial leads...

tc-icon 224 225 Series Time Curve

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0225006.MXUP FUSE 125V FA UR 2AG PB-FREE 6A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225006.MXUP REACH209_Declaration_0225006.MXUP No
Does not Contain
0225006.VXUP FUSE 125V FA UR 2AG PB-FREE 6A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225006.VXP FUSE 125V FA 2AG Pb-FREE 6A RoHS No 02/08/2005 PbFree No 02/08/2005
0225006.HXUP FUSE 125V FA UR 2AG PB-FREE 6A RoHS No 02/08/2005 PbFree No 02/08/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.