0209001. - 209 Series

Series: 209
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse 209 Series 350V time-lag (Slo-Blo) fuses are available in cartridge form or with axial leads. This series provides the same performance characteristics as its 3AG counterpart, while occupying one-third the space. Sleeved fuses are available. 


Features:

  • In accordance with Underwriter's Laboratories™ Standard UL 248-14
  • Fuses are coard washable in most solvents
  • Available in cartridge and axial lead form and with various forming dimensions
  • RoHS compliant and lead free

Property (Mouseover for details) Value
Body Glass Body Borosilicate
Nominal Melting I2T (A2sec) 5.64
Moisture Sensitivity Level Contact Littelfuse
Nominal Cold Resistance (Ohms) 0.21
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 350
Partner ECAD Models 0209001.
Minimum Operating Temperature -60
Operating Temperature Maximum Celsius 125

METIicon UL_NBK200405_E10480C

METIicon UL_NBK200405_E10480D

pdficon Fuse 209 Datasheet

Littelfuse 209 Series (2AG) 350V Time-Lag (Slo-Blo®) Fuses are available in cartridge form or with axial leads...

cURicon cUR_JDYX8_E10480_101211901

URicon UR_JDYX2_E10480_101211901

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0209006.MXP FUSE 350V SB 2AG PB-FREE 6A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
0209001.DRT1P FUSE 350V SB PT 2AG PB-FREE 1A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209004.MXEP FUSE 350V SB PT 2AG PB-FREE 4A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209004.MXEP REACH197_Declaration_0209004.MXEP Yes
02/23/2010
Does not Contain IPC_0209004.MXEP
0209003.MXEP FUSE 350V SB PT 2AG PB-FREE 3A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209003.MXEP REACH181_Declaration_0209003.MXEP Yes
02/23/2010
Does not Contain
02092.25MXEP FUSE 350V SB PT 2AG PB-FREE 2.25A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
02091.25MXP FUSE 350V SB 2AG PB-FREE 1.25A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
020901.5MXEP FUSE 350V SB PT 2AG PB-FREE 1.5A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_020901.5MXEP REACH201_Declaration_020901.5MXEP Yes
02/23/2010
Does not Contain IPC_020901.5MXEP
020903.5MXP FUSE 350V SB 2AG PB-FREE 3.5A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
020901.5MXP FUSE 350V SB 2AG PB-FREE 1.5A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
0209001.MXEP FUSE 350V SB PT 2AG PB-FREE 1A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209001.MXEP REACH211_Declaration_0209001.MXEP Yes
Does not Contain
02092.25MXP FUSE 350V SB 2AG PB-FREE 2.25A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
020903.5MXEP FUSE 350V SB PT 2AG PB-FREE 3.5A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
11/01/2005
020902.5MXEP FUSE 350V SB PT 2AG PB-FREE 2.5A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
0209004.MXP FUSE 350V SB 2AG PB-FREE 4A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
0209005.MXEP FUSE 350V SB PT 2AG PB-FREE 5A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209005.MXEP REACH205_Declaration_0209005.MXEP Yes
02/23/2010
Does not Contain
0209002.MXEP FUSE 350V SB PT 2AG PB-FREE 2A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209002.MXEP REACH201_Declaration_0209002.MXEP Yes
02/23/2010
Does not Contain IPC_0209002.MXEP
0209007.MXEP FUSE 350V SB PT 2AG PB-FREE 7A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209007.MXEP REACH209_Declaration_0209007.MXEP Yes
02/23/2010
Does not Contain IPC_0209007.MXEP
0209006.MXEP FUSE 350V SB PT 2AG PB-FREE 6A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209006.MXEP Yes
02/23/2010
0209001.MXP FUSE 350V SB 2AG PB-FREE 1A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209003.MXP FUSE 350V SB 2AG PB-FREE 3A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209003.MXP REACH211_Declaration_0209003.MXP Yes
02/23/2010
Does not Contain IPC_0209003.MXP
0209005.MXP FUSE 350V SB 2AG PB-FREE 5A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209005.MXP REACH191_Declaration_0209005.MXP Yes
02/23/2010
Does not Contain IPC_0209005.MXP
02091.25MXEP FUSE 350V SB PT 2AG PB-FREE 1.25A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
0209002.MXP FUSE 350V SB 2AG PB-FREE 2A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209002.MXP REACH191_Declaration_0209002.MXP Yes
02/23/2010
Does not Contain IPC_0209002.MXP
0209007.MXP FUSE 350V SB 2AG PB-FREE 7A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
IPC_0209007.MXP
020902.5MXP FUSE 350V SB 2AG PB-FREE 2.5A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.