0606040. - 606 Series

Series: 606
Questions? Contact Littelfuse Support
Fuse 606 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 606 series is a 10x32mm cartridge fuse rated at 500VAC with 40A to 63A current ratings and a 2,000A@500Vac interrupting rating. It is designed for over-current protection in high voltage applications. The 606 Series fuse is RoHS compliant and 100% Lead (Pb) free.

Features:

  • Rated for 500V AC with interrupting rating of 2,000A and 40A-63A nominal current rating in the smallest available package 
  • End caps with integrated stand-off leads
  • Compact body size of 10x32mm 
  • Operating temperature range from -55˚C to 125˚C

Applications:

  • Uninterruptible Power Supply (UPS)
  • Off-board charging post
  • Three-phase AC input for charging pile/Electric Vehicle Supply Equipment (EVSE)
  • Power conversion equipment such as inverters, rectifiers, and so on
  • Motor protection in elevator systems

Property (Mouseover for details) Value
Body Melamine
Nominal Melting I2T (A2sec) 2500
VAC (V) 500
Partner ECAD Models 0606040.
Operating Temperature -55° to 125°C

TUVicon TUV_50446306

URicon JFHR2-E71611 Special Purpose Fuses Component Certification

pdficon Fuse 606 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0606040.UXTHP Fuse 500V 10x32m Pb-free 40A RoHS No 11/07/2018 PbFree No 11/07/2018 CoC_RoHS10_0606040.UXTHP REACH205_Declaration_0606040.UXTHP Yes
11/07/2018
Does not Contain IPC_0606040.UXTHP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.