

The 606 series is a 10x32mm cartridge fuse rated at 500VAC with 40A to 63A current ratings and a 2,000A@500Vac interrupting rating. It is designed for over-current protection in high voltage applications. The 606 Series fuse is RoHS compliant and 100% Lead (Pb) free.
- Rated for 500V AC with interrupting rating of 2,000A and 40A-63A nominal current rating in the smallest available package
- End caps with integrated stand-off leads
- Compact body size of 10x32mm
- Operating temperature range from -55˚C to 125˚C
606 Parts
Filters
Showing 1 to 12 of 12 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Body | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Body | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|
606 Applications
- Uninterruptible Power Supply (UPS)
- Off-board charging post
- Three-phase AC input for charging pile/Electric Vehicle Supply Equipment (EVSE)
- Power conversion equipment such as inverters, rectifiers, and so on
- Motor protection in elevator systems
Series: 606 Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.