021601.6 - 216SP Series

Series: 216SP
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Fast-acting 5x20mm 216SP Series Fuse available in single cap design
The 216SP Series Fuse is ceramic body, fast-acting single cap Fuse. The 216SP Series Fuse comes in a wide operating range with current ratings from 1A to 10A. The breaking capability of the 216SP Series is consistent with the existing 216 Series, which is capable of interrupting 1500A at 250V AC. They are 100 percent lead-free and compliant with RoHS requirements. The 216SP Series has various IEC and UL agency approvals. 


Features:

  •  5x20mm size ceramic single cap fuse
  •  Operating temperature: -55°C to 125°C
  •  Current ratings from -1A to 10A available
  •  Interrupting rating: -1500A at 250VAC
  •  100% lead-free and RoHS compliant

Applications:
  •  Primary circuit protection
  •  Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits 
  •  Designed to international (IEC) standards for use globally
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 1.005
IEC Marking F1.6AH250V
Nominal Cold Resistance (Ohms) 0.1112
Opening Fast-Acting (F)
VAC (V) 250
Operating Temperature -55° to 125°C

CCCicon CCC_2020970207000049

METIicon METI_NBK080205 E10480B

VDEicon VDE_40013834

kcicon KMARK_SU05001_11001A

CEicon CE_Doc_216SP

UKCAicon UKDoc_216SP

cURicon cUR_JDYX8_E10480_101212372

URicon UR_JDYX2_E10480_101212372

pdficon Fuse 216SP Datasheet

5x20mm fast acting ceramic body cartridge fuse Designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
021601.6MXESPP FUSE 250V 5x20 Single PGT F HBC 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.