216SP Series - 5x20mm Fast-Acting Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5×20mm fast acting ceramic body cartridge fuse Designed to IEC specification

Features:

  • Designed to International (IEC) Standards for use globally
  • RoHS compliant and Pb-free
  • Meets the IEC 60127-2,Sheet 1 specification for Fast-Acting Fuses.

Applications:

  •  Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyIEC MarkingOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0216001.MXESPP2500.180.237CeramicF1AH250VFast-Acting (F)-55° to 125°C0216001.MXESPPCheckOrder
0216002.MXESPP2501.870.0764CeramicF2AH250VFast-Acting (F)-55° to 125°C0216002.MXESPPCheckOrder
0216004.MXESPP25014.9950.02465CeramicF4AH250VFast-Acting (F)-55° to 125°C0216004.MXESPPCheckOrder
0216005.MXESPP25027.460.0183CeramicF5AH250VFast-Acting (F)-55° to 125°C0216005.MXESPPCheckOrder
0216008.MXESPP25064.3150.012325CeramicF8AH250VFast-Acting (F)-55° to 125°C0216008.MXESPPCheckOrder
021601.62501.0050.1112CeramicF1.6AH250VFast-Acting (F)-55° to 125°CCheckOrder
021601.6MXESPP2501.0050.1112CeramicF1.6AH250VFast-Acting (F)-55° to 125°C021601.6MXESPPCheckOrder
0216010.MXESPP250154.340.0079CeramicF10AH250VFast-Acting (F)-55° to 125°C0216010.MXESPPCheckOrder
021602.5MXESPP2503.6720.0584CeramicF2.5AH250VFast-Acting (F)-55° to 125°C021602.5MXESPPCheckOrder
021606.3MXESPP25056.430.0137CeramicF6.3AH250VFast-Acting (F)-55° to 125°C021606.3MXESPPCheckOrder
02163.15MXESPP2506.70.0368CeramicF3.15AH250VFast-Acting (F)-55° to 125°C02163.15MXESPPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0216001.MXESPP FUSE 250V 5x20 Single PGT F HBC 1A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216001.MXESPP REACH191_Declaration_0216001.MXESPP Yes
05/01/2005
Does not Contain IPC_0216001.MXESPP
0216002.MXESPP FUSE 250V 5x20 Single PGT F HBC 2A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216002.MXESPP REACH209_Declaration_0216002.MXESPP Yes
05/01/2005
Does not Contain
0216004.MXESPP FUSE 250V 5x20 Single PGT F HBC 4A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH219_Declaration_0216004.MXESPP Yes
05/01/2005
Does not Contain IPC_0216004.MXESPP
0216005.MXESPP FUSE 250V 5x20 Single PGT F HBC 5A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH211_Declaration_0216005.MXESPP Yes
05/01/2005
Does not Contain IPC_0216005.MXESPP
0216008.MXESPP FUSE 250V 5x20 Single PGT F HBC 8A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216008.MXESPP REACH_SVHC Declaration_0216008.MXESPP Yes
05/01/2005
Does not Contain IPC_0216008.MXESPP
021601.6MXESPP FUSE 250V 5x20 Single PGT F HBC 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216010.MXESPP FUSE 250V 5x20 Single PGT F HBC 10A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216010.MXESPP REACH205_Declaration_0216010.MXESPP Yes
05/01/2005
Does not Contain IPC_0216010.MXESPP
021602.5MXESPP FUSE 250V 5x20 Single PGT F HBC 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021602.5MXESPP REACH_SVHC Declaration_021602.5MXESPP Yes
05/01/2005
Does not Contain IPC_021602.5MXESPP
021606.3MXESPP FUSE 250V 5x20 Single PGT F HBC 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
02163.15MXESPP FUSE 250V 5x20 Single PGT F HBC 3.15A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 216SP Datasheet

5x20mm fast acting ceramic body cartridge fuse Designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide