SHEV060.ZXBD - SHEV Series

Series: SHEV
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 60 A HC SHEV fuse employs diffusion pill technology to provide predictable time-delayed circuit protection in EVs and hybrid passenger vehicles. The bolt-down fuse produces a typical voltage drop of 110 mV.

Features

  • Interrupting rating of 10 kA at 450 V dc
  • Copper alloy terminals and stainless steel end caps
  • Net weight 30 g (±5 g)
  • Refers to ISO 8820-8 and JASO D622

Benefits

  • Ampere stamp on terminal aids identification
  • Industry-standard footprint
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SHEV060.ZXBD Fuse - HEV 450VDC 60A, Boltdown Tabs RoHS No 01/03/2021 PbFree No 01/03/2021 CoC_RoHS10_SHEV060.ZXBD REACH209_Declaration_SHEV060.ZXBD Yes
01/03/2021
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.