SHEV Series - 450VDC 10kA High Voltage, High Current Fuse

Series: SHEV
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SHEV fuses employ diffusion pill technology. This enables them to provide predictable time-delayed circuit protection in high-voltage, high-current systems. These bolt down HC automotive fuses can be installed in most EVs and hybrid passenger vehicles.

Features

  • Available with ampere ratings of 60 A to 125 A
  • Interrupting rating of 10 kA at 450 V dc
  • Operates at up to 125 °C
  • Melamine body with UL 94 flammability rating of V-0
  • Copper alloy terminals and stainless steel end caps
  • M6 mounting holes (5–7 Nm ISO prescription; 10 Nm maximum)
  • Net weight 30 g ±5 g per fuse
  • Refer to ISO 8820-8 and JASO D622
  • Certified lead-free and RoHS compliant

Benefits

  • Ampere stamps on terminals aid identification
  • Industry standard footprints

Applications

  • EVs
  • Hybrid vehicles

Access specifications, certifications, check availability and order parts below

Catalog #StockSamples
SHEV060.ZXBDCheckOrder
SHEV070.ZXBDCheckOrder
SHEV080.ZXBDCheckOrder
SHEV100.ZXBDCheckOrder
SHEV125.ZXBDCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SHEV060.ZXBD Fuse - HEV 450VDC 60A, Boltdown Tabs RoHS No 01/03/2021 PbFree No 01/03/2021 CoC_RoHS10_SHEV060.ZXBD REACH209_Declaration_SHEV060.ZXBD Yes
01/03/2021
Does not Contain
SHEV080.ZXBD Fuse - HEV 450VDC 80A, Boltdown Tabs RoHS No 12/09/2019 PbFree No 12/09/2019 CoC_RoHS10_SHEV080.ZXBD REACH209_Declaration_SHEV080.ZXBD Yes
12/09/2019
Does not Contain
SHEV100.ZXBD Fuse - HEV 450VDC 100A, Boltdown Tabs RoHS No 05/27/2016 PbFree No 05/27/2016 CoC_RoHS10_SHEV100.ZXBD REACH211_Declaration_SHEV100.ZXBD
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.