SHEV100.ZXBD - SHEV Series

Series: SHEV
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 100 A HC SHEV fuse employs diffusion pill technology to provide predictable time-delayed circuit protection in EVs and hybrid passenger vehicles. The bolt-down fuse produces a typical voltage drop of 95 mV.

Features

  • Interrupting rating of 10 kA at 450 V dc
  • Copper alloy terminals and stainless steel end caps
  • Net weight 30 g (±5 g)
  • Refers to ISO 8820-8 and JASO D622

Benefits

  • Ampere stamp on terminal aids identification
  • Industry-standard footprint
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SHEV100.ZXBD Fuse - HEV 450VDC 100A, Boltdown Tabs RoHS No 05/27/2016 PbFree No 05/27/2016 CoC_RoHS10_SHEV100.ZXBD REACH211_Declaration_SHEV100.ZXBD
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.