155.0892.6121 - CF 58V Series

Series: CF 58V
Questions? Contact Littelfuse Support
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This fast-acting 125 A CF 58V automotive fuse protects the battery in an passenger or commercial vehicle. It installs in a CF8 799 Series fuse holder, which is sold separately.

Features

  • Typical voltage drop of 75 mV
  • Tin-plated zinc alloy terminals
  • Operates at up to 125 °C
  • Complies with ISO 8820-6 and DIN 72581-5
  • UL Recognized in Canada and United States as a UL 248 Special Purpose Fuse (File E211637)

Benefits

  • Transparent cover makes it easier to see when fuse blows
  • Installs like an insulating nut
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
155.0892.6121 Fuse - CF8 58V / 1000A DC, 125A 100 pc RoHS No 10/08/2013 PbFree No 10/08/2013 CoC_RoHS10_155.0892.6121 REACH209_Declaration_155.0892.6121 No
10/08/2013
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.