CF 58V Series - Battery Terminal Fuses 58V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

CF 58V automotive fuses serve as battery terminal fuses. Each installs on a pole in a bolt-down fuse holder and power distribution block to provide fast-acting circuit protection. Buy CF8 799 Series fuse holders separately.

Features

  • Fast-acting
  • Available with ratings of 50 A to 300 A
  • Interrupting ratings of 2 kA at 58 V dc
  • 50 A to 100 A fuses operate at up to 105 °C; 125 A to 300 A fuses operate at up to 125 °C
  • Tin-plated zinc alloy terminals
  • Ceramic insulating bodies
  • Transparent PES covers
  • Comply with ISO 8820-6 and DIN 72581-5
  • UL Recognized in Canada and the United States as UL 248 Special Purpose Fuses (File e211637)
  • Certified lead-free and RoHS compliant

Benefits

  • Transparent covers make it easier to see when fuses blow
  • Fuses install like insulating nuts

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
155.0892.5501 Fuse - CF8 58V / 1000A DC, 50A 100 pc RoHS No 10/08/2013 PbFree No 10/08/2013 CoC_RoHS10_155.0892.5501 REACH197_Declaration_155.0892.5501 No
10/08/2013
Does not Contain
155.0892.5751 Fuse - CF8 58V / 1000A DC, 75A 100 pc RoHS No 10/08/2013 PbFree No 10/08/2013 CoC_RoHS10_155.0892.5751 REACH219_Declaration_155.0892.5751 No
10/08/2013
Does not Contain
155.0892.6101 Fuse - CF8 58V / 1000A DC, 100A 100 pc RoHS No 10/08/2013 PbFree No 10/08/2013 CoC_RoHS10_155.0892.6101 REACH_SVHC Declaration_155.0892.6101 No
10/08/2013
Does not Contain
155.0892.6121 Fuse - CF8 58V / 1000A DC, 125A 100 pc RoHS No 10/08/2013 PbFree No 10/08/2013 CoC_RoHS10_155.0892.6121 REACH209_Declaration_155.0892.6121 No
10/08/2013
Does not Contain
155.0892.6151 Fuse - CF8 58V / 1000A DC, 150A 100 pc RoHS No 10/08/2013 PbFree No 10/08/2013 CoC_RoHS10_155.0892.6151 No
10/08/2013
155.0892.6171 Fuse - CF8 58V / 1000A DC, 175A 100 pc RoHS No 10/08/2013 PbFree No 10/08/2013 CoC_RoHS10_155.0892.6171 REACH209_Declaration_155.0892.6171 No
10/08/2013
Does not Contain
155.0892.6201 Fuse - CF8 58V / 1000A DC, 200A 100 pc RoHS No 10/08/2013 PbFree No 10/08/2013 REACH_SVHC Declaration_155.0892.6201 No
10/08/2013
Does not Contain
155.0892.6251 Fuse - CF8 58V / 1000A DC, 250A 100 pc RoHS No 10/08/2013 PbFree No 10/08/2013 CoC_RoHS10_155.0892.6251 REACH219_Declaration_155.0892.6251 No
10/08/2013
Does not Contain
155.0892.6301 Fuse - CF8 58V / 1000A DC, 300A 100 pc RoHS No 10/08/2013 PbFree No 10/08/2013 CoC_RoHS10_155.0892.6301 REACH219_Declaration_155.0892.6301 No
10/08/2013
Does not Contain IPC_155.0892.630
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.