background-waves

155.0892.5501

Product Status| Activei

155.0892.5501

Fuse - CF8 58V / 1000A DC, 50A 100 pc | Series: CF8
info

This fast-acting 50 A CF 58V automotive fuse protects the battery in an passenger or commercial vehicle. It installs in a CF8 799 Series fuse holder, which is sold separately.

PropertyValue
Current Rating (A)
50
Voltage Rating (V)
58
Typ. I2t (A2s)
1900
Typ. Cold Resistance (mΩ)
1.2
Typ. Voltage Drop (mV)
100
Interrupting Rating
2000 A @ 58 V DC
Mounting Technology
Bolt-Down
Max. Recommended Environmental Temperature (°C)
125
UL Recognized
Yes
UL94 Flammability Rate
248
Reference ISO standard
8820-6
  • Typical voltage drop of 100 mV
  • Tin-plated zinc alloy terminals
  • Operates at up to 105 °C
  • Complies with ISO 8820-6 and DIN 72581-5
  • UL Recognized in Canada and United States as a UL 248 Special Purpose Fuse (File E211637)
  • Transparent cover makes it easier to see when fuse blows
  • Installs like an insulating nut

155.0892.5501 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
155.0892.5501Fuse - CF8 58V / 1000A DC, 50A 100 pcRoHS10/8/2013Pb-Free10/8/2013Pdf IconCoC_RoHS10_155.0892.5501No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.