BF1 58V Series - MIDI® style 58V Slo-Blo® Automotive Bolt-Down Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

BF1 58V fuses use SLO-BLO® technology to provide reliable time-delayed protection to high-current wiring harnesses. The bolt-down automotive fuses feature transparent covers to simplify the process of checking for blown fuses.

Be sure to use the 200 A fuses only for short circuit protection.

Features

  • Available with ampere ratings of 30 A to 200 A
  • Interrupting rating of 1 kA at 58 V dc
  • Operate at up to 125 ℃
  • Tin-plated copper alloy terminals
  • Color-coded PET-GF33 housing with UL 94 flammability rating of V-0
  • Transparent PES cover with UL flammability rating of V-0
  • M5 (4.5 Nm ±1 Nm) and M6 (6 Nm 1 Nm) mounting holes
  • Refer to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuses
  • Certified lead-free and RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • High-contrast ampere rating stamp aids identification
  • Available with two or no mounting holes

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
142.0020.5302 Fuse - BF1 58V w/o holes, 30A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
142.0020.5402 Fuse - BF1 58V w/o holes, 40A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
142.0020.5502 Fuse - BF1 58V w/o holes, 50A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
142.0020.5602 Fuse - BF1 58V w/o holes, 60A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
142.0020.5702 Fuse - BF1 58V w/o holes, 70A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
142.0020.5802 Fuse - BF1 58V w/o holes, 80A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
142.0020.6102 Fuse - BF1 58V w/o holes, 100A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
142.0020.6122 Fuse - BF1 58V w/o holes, 125A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
142.0020.6152 Fuse - BF1 58V w/o holes, 150A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
142.0020.6202 Fuse - BF1 58V w/o holes, 200A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
142.5631.5302 FUSE - BF1 30A 58V BULK 500 PC RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5631.5302 REACH209_Declaration_142.5631.5302 No
08/01/2012
Does not Contain
142.5631.5402 Fuse - BF1 M5 58V/1000A DC 40A 500 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5631.5402 REACH211_Declaration_142.5631.5402 No
08/01/2012
Does not Contain IPC_142.5631.5402
142.5631.5502 Fuse - BF1 M5 58V/1000A DC 50A 500 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5631.5502 REACH_SVHC Declaration_142.5631.5502 No
08/01/2012
Does not Contain
142.5631.5602 Fuse - BF1 M5 58V/1000A DC 60A 500 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5631.5602 REACH211_Declaration_142.5631.5602 No
08/01/2012
Does not Contain IPC_142.5631.5602
142.5631.5702 Fuse - BF1 M5 58V/1000A DC 70A 500 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5631.5702 REACH_SVHC Declaration_ 142.5631.5702 No
08/01/2012
Does not Contain IPC_142.5631.5702
142.5631.5802 Fuse - BF1 M5 58V/1000A DC 80A 500 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5631.5802 REACH211_Declaration_142.5631.5802 No
08/01/2012
Does not Contain IPC_142.5631.5802
142.5631.6102 Fuse - BF1 M5 58V/1000A DC 100A 500 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5631.6102 REACH209_Declaration_142.5631.6102 No
08/01/2012
Does not Contain IPC_142.5631.6102
142.5631.6122 Fuse - BF1 M5 58V/1000A DC 125A 500 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5631.6122 REACH_SVHC Declaration_142.5631.6122 No
08/01/2012
Does not Contain IPC_142.5631.6122
142.5631.6152 Fuse - BF1 M5 58V/1000A DC 150A 500 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5631.6152 REACH211_Declaration_142.5631.6152 No
08/01/2012
Does not Contain IPC_142.5631.6152
142.5631.6202 Fuse - BF1 M5 58V/1000A DC 200A 500 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5631.6202 REACH219_Declaration_142.5631.6202 No
08/01/2012
Does not Contain IPC_142.5631.6202
142.7010.5302 Fuse - BF1 M6 58V/1000A DC, 30A 500 pc RoHS No 07/03/2013 PbFree No 07/03/2013 No
142.7010.5402 Fuse - BF1 M6 58V/1000A DC, 40A 500 pc RoHS No 07/03/2013 PbFree No 07/03/2013 No
142.7010.5502 Fuse - BF1 M6 58V/1000A DC, 50A 500 pc RoHS No 07/03/2013 PbFree No 07/03/2013 No
142.7010.5602 Fuse - BF1 M6 58V/1000A DC, 60A 500 pc RoHS No 07/03/2013 PbFree No 07/03/2013 No
142.7010.5702 Fuse - BF1 M6 58V/1000A DC, 70A 500 pc RoHS No 07/03/2013 PbFree No 07/03/2013 No
142.7010.5802 Fuse - BF1 M6 58V/1000A DC, 80A 500 pc RoHS No 07/03/2013 PbFree No 07/03/2013 No
142.7010.6102 Fuse - BF1 M6 58V/1000A DC, 100A 500 pc RoHS No 04/13/2018 PbFree No 04/13/2018 CoC_RoHS10_142.7010.6102 REACH181_Declaration_142.7010.6102 No
04/13/2018
Does not Contain
142.7010.6122 Fuse - BF1 M6 58V/1000A DC, 125A 500 pc RoHS No 07/03/2013 PbFree No 07/03/2013 No
142.7010.6152 Fuse - BF1 M6 58V/1000A DC, 150A 500 pc RoHS No 07/03/2013 PbFree No 07/03/2013 No
142.7010.6202 Fuse - BF1 M6 58V/1000A DC, 200A 500 pc RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.