142.0020.5602 - BF1 58V Series

Series: BF1 58V
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

BF1 58V fuses use SLO-BLO® technology to provide reliable time-delayed protection to high-current wiring harnesses. The bolt-down automotive fuses feature transparent covers to simplify the process of checking for blown fuses.

Be sure to use the 200 A fuses only for short circuit protection.

Features

  • Available with ampere ratings of 30 A to 200 A
  • Interrupting rating of 1 kA at 58 V dc
  • Operate at up to 125 ℃
  • Tin-plated copper alloy terminals
  • Color-coded PET-GF33 housing with UL 94 flammability rating of V-0
  • Transparent PES cover with UL flammability rating of V-0
  • M5 (4.5 Nm ±1 Nm) and M6 (6 Nm 1 Nm) mounting holes
  • Refer to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuses
  • Certified lead-free and RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • High-contrast ampere rating stamp aids identification
  • Available with two or no mounting holes

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
142.0020.5602 Fuse - BF1 58V w/o holes, 60A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.