background-waves

142.7010.6152

Product Status| Activei

142.7010.6152

Fuse - BF1 M6 58V/1000A DC, 150A 500 pc | Series: BF1 58V
info
PropertyValue
Current Rating (A)
150
Voltage Rating (V)
58
Max. Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
M6: 6.0 Nm +/- 1Nm
UL Recognized
Yes
Hole(s) Dimension
M6
Typ. I2t (A2s)
83400
UL94 Flammability Rate
248
Holes Q.ty
2
Reference ISO standard
8820-5:2015
Typ. Cold Resistance (mΩ)
0.29
Mounting Technology
Bolt-Down
Typ. Voltage Drop (mV)
70
Interrupting Rating
1000A @ 58 VDC

142.7010.6152 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
142.7010.6152Fuse - BF1 M6 58V/1000A DC, 150A 500 pcRoHS7/3/2013Pb-Free7/3/2013No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.