0298080.TXN - MEGA® 32V Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 80 A MEGA® SLO-BLO® automotive fuse employs diffusion pill technology to provide time-delay circuit protection. Use it to ensure continuous current flow along heavy gauge wire harnesses, particularly those for batteries and alternators.

Features

  • Red 80 A stamp aids identification
  • Copper or silver-plated terminals
  • Refers to ISO 8820-5

Benefits

  • Available with two, one, or no mounting holes
  • Clear top makes it easy to see when fuse blows
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0298080.TXN Fuse - Mega 32V, 80A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298080.TXN REACH209_Declaration_0298080.TXN No
08/01/2012
Does not Contain
0298080.ZXEH FUSE - MEGA 32V 80A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298080.ZXEH REACH211_Declaration_0298080.ZXEH No
08/01/2012
Does not Contain
0298080.ZXA Fuse Mega 32V 80A w/ 6.6mm Holes RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298080.ZXB FUSE - MEGA 32V AG Plated 80A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298080.ZXB REACH209_Declaration_0298080.ZXB No
08/01/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.