MEGA® 32V Series - MEGA® Slo-Blo® 32V Automotive Bolt-Down Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

MEGA® SLO-BLO® automotive fuses employ diffusion pill technology to provide time-delay circuit protection. MEGA fuses are ideal for use on batteries, alternators, and heavy gauge wire harnesses that experience large inrushes of current. Use MEGA fuses with ratings of 300 A to 500 A only for short circuit protection.

Features

  • Time-delayed
  • Available with ratings of 40 A to 500 A
  • Interrupting rating of 2 kA at 32 V dc
  • Brass (40 A and 60 A) and copper (80 A to 500 A) terminals
  • Ratings of 40 A up to 250 A available with silver plating (2-holes M8 only)
  • Operate at up to 125 ℃ of ambient temperature (150 ℃ max. allowed at contact point)
  • UL 94 flammability rating of HB for housing
  • M6 (8–14 Nm) and M8 (12–18 Nm) mounting holes
  • Comply with ISO 8820-5
  • Certified lead-free and RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • Clear covers make it easier to see when fuses blow
  • Available with two or one mounting holes

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0298125.V Fuse - Mega 32V, 125A, 5 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298125.ZXEH FUSE - MEGA 32V 125A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298125.ZXEH REACH219_Declaration_0298125.ZXEH No
08/01/2012
Does not Contain
0298125.ZXA Fuse Mega 32V 125A w/ 6.6mm Holes RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298125.ZXB FUSE - MEGA 32V AG Plated 125A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298150.V Fuse - Mega 32V, 110A, 5 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298150.ZXA Fuse Mega 32V 150A w/ 6.6mm Holes RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298150.ZXA REACH219_Declaration_0298150.ZXA No
08/01/2012
Does not Contain IPC_0298150.ZXA
0298150.ZXB FUSE - MEGA 32V AG Plated 150A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298150.ZXB REACH219_Declaration_0298150.ZXB No
08/01/2012
Does not Contain
0298150.TXN Fuse - Mega 32V, 150A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298150.TXN REACH219_Declaration_0298150.TXN No
08/01/2012
Does not Contain
0298150.ZXEH FUSE - MEGA 32V 150A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298150.ZXEH REACH219_Declaration_0298150.ZXEH No
08/01/2012
Does not Contain
0298150.Z 150A MEGAFUSE (THICK BLADE) RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298175.V Fuse - Mega 32V, 175A, 5 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298175.ZFD 175A 32V MEGAFS RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298300.V Fuse - Mega 32V, 300A, 5 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298350.ZXH FUSE 32V S/B MEGA 350A RIVETED RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298350.ZXH REACH211_Declaration_0298350.ZXH No
08/01/2012
Does not Contain
0298300.ZXHFD MEGA FUSE 300A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298300.HXN Fuse - MEGA 32V 300A 100 pc RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298300.ZXFD 300A,32V,MEGAFS RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298300.ZXH FUSE 32V S/B MEGA 300A RIVETED RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298300.ZXH REACH_SVHC Declaration_0298300.ZXH No
08/01/2012
Does not Contain IPC_0298300.ZXH
0298060.ZXB FUSE - MEGA 32V AG Plated 60A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298060.ZXB REACH209_Declaration_0298060.ZXB No
08/01/2012
Does not Contain
0298080.TXN Fuse - Mega 32V, 80A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298080.TXN REACH209_Declaration_0298080.TXN No
08/01/2012
Does not Contain
0298080.ZXEH FUSE - MEGA 32V 80A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298080.ZXEH REACH211_Declaration_0298080.ZXEH No
08/01/2012
Does not Contain
0298080.ZXA Fuse Mega 32V 80A w/ 6.6mm Holes RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298080.ZXB FUSE - MEGA 32V AG Plated 80A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298080.ZXB REACH209_Declaration_0298080.ZXB No
08/01/2012
Does not Contain
0298100.ZXB FUSE - MEGA 32V AG Plated 100A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298100.ZXB REACH219_Declaration_0298100.ZXB No
08/01/2012
Does not Contain
0298100.ZXEH FUSE - MEGA 32V 100A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298100.ZXEH REACH209_Declaration_0298100.ZXEH No
08/01/2012
Does not Contain
0298100.ZXA Fuse Mega 32V 100A w/ 6.6mm Holes RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298100.V Fuse - Mega 32V, 100A, 5 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298100.TXN Fuse - Mega 32V, 100A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298100.TXN REACH209_Declaration_0298100.TXN No
08/01/2012
Does not Contain
0298125.TXN Fuse - Mega 32V, 125A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298125.TXN REACH_SVHC Declaration_0298125.TXN No
08/01/2012
Does not Contain
0298175.TXN Fuse - Mega 32V, 175A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298175.TXN REACH209_Declaration_0298175.TXN No
08/01/2012
Does not Contain
0298225.TXN Fuse - Mega 32V, 225A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298225.TXN REACH209_Declaration_0298225.TXN No
08/01/2012
Does not Contain
0298250.TXN Fuse - Mega 32V, 250A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298250.TXN REACH209_Declaration_0298250.TXN No
08/01/2012
Does not Contain
0298300.TXN Fuse - Mega 32V, 300A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298350.TXN Fuse - Mega 32V, 350A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298400.TXN Fuse - Mega 32V, 400A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298400.TXN REACH219_Declaration_0298400.TXN No
08/01/2012
Does not Contain
0298450.ZXH FUSE 32V S/B MEGA 450A RIVETED RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298450.ZXH REACH_SVHC Declaration_0298450.ZXH
Does not Contain
0298450.TXN Fuse - Mega 32V, 450A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298500.TXN Fuse - Mega 32V, 500A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 1 items