MICRO2 Aftermarket Series - Aftermarket - 32V Blade Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Description

MICRO2® fuses’ subminiature design allows automakers to pack more circuit protection into less space. Like OEM MICRO2 fuses, these replacement automotive blade fuses have passed performance tests proving their reliability for protecting systems rated for 32 V.

Features

  • Fast-acting
  • Available with ampere ratings of 5 A to 30 A
  • Interrupting ratings of 1 kA at 32 V dc
  • Operate at up to 125 ○C
  • Tin-plated terminals
  • PA 66 housing with UL 94 flammability rating of V-2
  • Net weight 0.53 g ±5 % per fuse
  • Comply with SAE 2741-1 and ISO 8820-12:2020
  • Certified lead-free and RoHS compliant

Benefits

  • Color-coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere stamps on housings aid identification
  • Checkpoints on top make it possible to measure resistance without removing the fuse

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Access specifications, certifications, check availability and order parts below

Catalog #StockSamples
MIC2005.VPCheckOrder
MIC207.5VPCheckOrder
MIC2010.VPCheckOrder
MIC2015.VPCheckOrder
MIC2020.VPCheckOrder
MIC2025.VPCheckOrder
MIC2030.VPCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.