background-waves

MIC207.5VP

Product Status| Activei

MIC207.5VP

Fuse - Micro2 Blade 32V Ag 7.5A 5pc Card | Series: MICRO2
info

Use this 7.5 A MICRO2TM fuse to replace a blown MICRO2 fuse with an identical rating. It has passed the same performance tests as its OEM fast-acting automotive blade fuse equivalent.

PropertyValue
Package Quantity
5
  • Brown housing indicates 7.5 A rating
  • Tin-plated terminals
  • Net weight 0.53 g ±5 %
  • Complies with SAE 2741-1 and ISO 8820-12:2020
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “7.5” stamp aids identification
  • Checkpoints on top make it possible to measure resistance without removing the fuse

MIC207.5VP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MIC207.5VPFuse - Micro2 Blade 32V Ag 7.5A 5pc Card

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.