background-waves

MIC2030.VP

Product Status| Activei

MIC2030.VP

Fuse - Micro2 Blade 32V Ag 30A 5-pc Card | Series: MICRO2
info

Use this 30 A MICRO2TM fuse to replace a blown MICRO2 fuse with an identical rating. It has passed the same performance tests as its OEM fast-acting automotive blade fuse equivalent.

PropertyValue
Package Quantity
5
  • Green housing indicates 30 A rating
  • Tin-plated terminals
  • Net weight 0.53 g ±5 %
  • Complies with SAE 2741-1 and ISO 8820-12:2020
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “30” stamp aids identification
  • Checkpoints on top make it possible to measure resistance without removing the fuse

MIC2030.VP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MIC2030.VPFuse - Micro2 Blade 32V Ag 30A 5-pc Card

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.