MAXI Series - Aftermarket - 299 Series - Automotive Blade Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

MAXI® fuses employ diffusion pill technology. This allows the automotive blade fuses to deliver predictable time-delayed/SLO-BLO® performance and low heat dissipation. MAXI fuses often replace fusible wires or fusible links that protect high-current segments of the wiring harness.

Features

  • Available with ampere ratings of 20 A to 80 A
  • Interrupting ratings of 1 kA at 32 V dc
  • Operate at 125 °C with terminals reaching 150 °C at contact points
  • Silver-plated zinc alloy terminals
  • PA66 housings with UL flammability ratings of V-2
  • Net weight 5.7 g ±5 % per fuse
  • Comply with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • Certified lead-free and RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps on housings aid identification

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0MAX020.X Fuse - Maxi Blade 32V 20A 1-pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX020.XP Fuse - Maxi Blade 32V 20A 1-pc card RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX030.X Fuse - Maxi Blade 32V 30A 1-pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX030.XP Fuse - Maxi Blade 32V 30A 1-pc card RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX040.X Fuse - Maxi Blade 32V 40A 1-pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX040.XP Fuse - Maxi Blade 32V 40A 1-pc card RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX050.X Fuse - Maxi Blade 32V 50A 1-pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX050.XP Fuse - Maxi Blade 32V 50A 1-pc card RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX060.X Fuse - Maxi Blade 32V 60A 1-pc box RoHS No 07/31/2012 PbFree No 07/31/2012 CoC_RoHS10_0MAX060.X REACH191_Declaration_0MAX060.X No
07/31/2012
Does not Contain
0MAX060.XP Fuse - Maxi Blade 32V 60A 1-pc card RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX070.X Fuse - Maxi Blade 32V 70A 1-pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX080.X Fuse - Maxi Blade 32V 80A 1-pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX080.XP Fuse - Maxi Blade 32V 80A 1-pc card RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.