background-waves

MAX40BP

Product Status| Activei

MAX40BP

Fuse - Maxi Blade 32V 40A 1-pc card | Series: MAXI
info

Use this 40 A MAXITM fuse as a replacement for a MAXI 32V fuse that has blow. The automotive blade fuse employs diffusion pill technology to provide time-delayed/SLO-BLO® protection to high-current segments of a wiring harness.

PropertyValue
Fuse Style/Series
MAXI
Packaging Types for Aftermarket
Carded Product
Package Quantity
5
  • Orange housing indicates 40 A rating
  • Silver-plated zinc alloy terminals
  • Net weight 5.7 g ±5 %
  • Complies with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “40” stamp on housing aids identification

MAX40BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0MAX040.XPFuse - Maxi Blade 32V 40A 1-pc cardRoHS7/31/2012Pb-Free7/31/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.