MAX30 - MAXI Series

Series: MAXI
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Use this 30 A MAXITM fuse as a replacement for a MAXI 32V fuse that has blow. The automotive blade fuse employs diffusion pill technology to provide time-delayed/SLO-BLO® protection to high-current segments of a wiring harness.

Features

  • Green housing indicates 30 A rating
  • Silver-plated zinc alloy terminals
  • Net weight 5.7 g ±5 %
  • Complies with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)

Benefits

  • See-through housing makes it easier to see when fuse blows
  • High-contrast “30” stamp on housing aids identification
Property (Mouseover for details) Value
Fuse Style/Series MAXI
Packaging Types for Aftermarket Boxed
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0MAX030.X Fuse - Maxi Blade 32V 30A 1-pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.